Program the EIC hardware with the specified configuration.
void eic_line_set_config( Eic * eic, uint8_t line_number, struct eic_line_config * eic_line_conf)
Data direction | Parameter name | Description |
---|---|---|
[in] |
eic |
Base address of the EIC module |
[in] |
line_number |
Number of line to configure |
[in] |
eic_line_conf |
Configuration parameters for the EIC module (see eic_line_config) |