Set callback for given EIC line.
void eic_line_set_callback( Eic * eic, uint8_t line_number, eic_callback_t callback, uint8_t irq_line, uint8_t irq_level)
Data direction | Parameter name | Description |
---|---|---|
[in] |
eic |
Base address of the EIC module |
[in] |
line_number |
Number of line |
[in] |
callback |
Callback function pointer |
[in] |
irq_line |
Interrupt line number (EIC_1_IRQn to EIC_8_IRQn) |
[in] |
irq_level |
Interrupt level (the priority of the interrupt request) |