The following table provides the consumption values during the Standby Sleep modes under various clock sources captured in the above plots.
Attribute |
Measured Value |
||
---|---|---|---|
Case 1 |
Case 2 |
Case 3 |
|
Total duration (ms) |
984.7 |
958.1 |
964.0 |
Average current (mA) |
0.002076 |
0.001848 |
0.001866 |
Peak current (mA) |
0.06495 |
0.07164 |
0.06755 |
Total charge (mA×ms) |
2.045 |
1.78 |
1.79 |