This section captures the power profile of the WLR089 device measured during the data reception and highlights the profile on the following scenarios.
The following table provides the power consumption values obtained in each of the data reception scenarios.
Attribute |
Continuous Reception Window |
Units | |
---|---|---|---|
At Bandwidth – 125 kHz |
At Bandwidth – 250 kHz |
||
Total duration |
1042 |
1045 |
ms |
Average current |
13.75 |
14.46 |
mA |
Peak current |
13.98 |
14.80 |
mA |
Total charge |
14327.5 |
15110.7 |
mA×ms |