This section captures the power consumption of the WLR089 device during the initialization and highlights the profile corresponding to different initialization events. The following plots in this section illustrate the zoomed-in plot of different initialization events.
The following figure illustrates the zoomed-in plot driver initialization instance.
The following figure illustrates the zoomed-in plot of the stack initialization and the software (SW) timer creation instance of the initialization.
The following figure illustrates the zoomed-in plot of the Application and LoRaWAN initialization instance.
The following are the initialization events:
Attribute |
EVENT – A |
EVENT – B |
EVENT – C |
Units |
---|---|---|---|---|
Total duration |
43.94 |
0.0621 |
42.54 |
ms |
Average current in channel A |
4.394 |
4.617 |
9.176 |
mA |
Peak current in channel A |
11.14 |
4.677 |
20.08 |
mA |
Total charge |
193.08 |
0.2870 |
390.35 |
mA×ms |