This section captures the power profile of the WLR089 device measured while performing Persistent Data Server (PDS) operations and highlights the profile on the following PDS operations.
PDS_Store
– Stores a specified
and individual MLS attribute into Non-Volatile Memory (NVM)PDS_StoreAll
– Stores all the
attributes that are registered into PDS at the time of initializationPDS_RestoreAll
– Restores all
the stored attributes of MLS and helps to resume the operation from the last stored
statePDS_DeleteAll
– Erases all the
stored attribute data of MLSThe PDS is a feature implemented to store the attributes of MLS into NVM and restore and resume the operation after a Reset condition.
The following figures illustrate the profile captured during the PDS_Store
,
PDS_StoreAll
, PDS_RestoreAll
and
PDS_DeleteAll
operations and highlights on the power consumption values
during these operations.
The following figure illustrates the PDS store operation.
The following figure illustrates the PDS store all operation.
The following figure illustrates the PDS restore all operation.
The following figure illustrates the PDS delete all operation.
Attribute |
Measured Value |
Units |
---|---|---|
Total duration |
0.053 |
ms |
Average current |
1.529 |
mA |
Peak current |
1.577 |
mA |
Total charge |
0.0804 |
mA×ms |
Attribute |
Measured Value |
Units |
---|---|---|
Total duration |
0.1276 |
ms |
Average current |
1.484 |
mA |
Peak current |
1.594 |
mA |
Total charge |
0.190 |
mA×ms |
Attribute |
Measured Value |
Units |
---|---|---|
Total duration |
2.916 |
ms |
Average current |
1.369 |
mA |
Peak current |
1.651 |
mA |
Total charge |
3.993 |
mA×ms |
Attribute |
Measured Value |
Units |
---|---|---|
Total duration |
36.35 |
ms |
Average current |
2.906 |
mA |
Peak current |
4.435 |
mA |
Total charge |
105.64 |
mA×ms |