The following figure illustrates the interpretation of the measurement plot.
The user must toggle the GPIO at the start and end of the event, which represents the period of operation in certain scenarios and the MAC state in remaining scenarios. The interpretation of the GPIO usage details are given for each scenario in the upcoming sections.
MAC_STATE
under the mentioned sections) and
“without period of operation”.