To order or obtain information, e.g., on pricing or delivery, refer to the
factory or the listed sales office.
Device: |
PIC16F18313, PIC16LF18313, PIC16F18323,
PIC16LF18323 |
Tape and Reel Option: |
Blank |
= Standard packaging (tube or tray) |
T |
= Tape and Reel(1) |
Temperature Range: |
I |
= -40°C to +85°C (Industrial) |
E |
= -40°C to +125°C (Extended) |
Package:(2) |
JQ |
= UQFN |
P |
= PDIP |
ST |
= TSSOP |
SL |
= SOIC-14 |
SN |
= SOIC-8 |
RF |
= UDFN |
Pattern: |
QTP, SQTP, Code or Special Requirements
(blank otherwise) |
Examples:
- PIC16LF18313- I/P Industrial temperature, PDIP package
- PIC16F18313- E/SS Extended temperature, SSOP package
Notes:
- 1.Tape and Reel identifier only appears in the catalog part number description.
This identifier is used for ordering purposes and is not printed on the device
package. Check with your Microchip Sales Office for package availability with
the Tape and Reel option.
- 2.Small form-factor packaging options may be available. Please check www.microchip.com/packaging
for small-form factor package availability, or contact your local Sales
Office.