1 |
CC8SCRIP-9381 |
Missing Data Visualizer from Library Tab in Device Resources. |
AVR64DDxx |
2 |
CC8SCRIP-7846 |
Unable to send multiple data in the data streamer. |
PIC16F171xx |
3 |
CC8SCRIP-7827 |
Data Streamer and UART3PLIB invoke warning about Parity and DataSize. |
PIC18FxxQ40 |
4 |
CC8SCRIP-4708 |
"DataVisualizer_SendFrame" does not clear TX Complete at the start, nor waits
for TxReady before sending the START and END bytes. |
All supported devices |
5 |
CC8SCRIP-4403 |
The "DataVisualizer_SendValue" does not wait for the tx to be ready before
writing new data to register. |
tinyAVR® 2 |
6 |
CC8SCRIP-3104 |
Data Streamer Driver wrong sequence of USARTx list. |
AVR DB |
7 |
CC8SCRIP-7828 |
Code generated for Data Streamer will not work. |
All supported devices |