MPLAB Harmony v3: MPLAB® Harmony v3 is a fully
integrated embedded software development framework providing flexible and
interoperable software modules that allowing to dedicate your resources to creating
applications for our 32-bit PIC® and SAM devices, rather than dealing with device
details, complex protocols, and library integration challenges. It works seamlessly
with MPLAB X Integrated Development Environment (IDE) and the MPLAB XC32 Compiler to
enable a smooth transition and maximum code reuse between PIC32 MCUs and SAM MCUs
and MPUs.MPLAB® Harmony v3 has drivers, demo code, and Data Visualizer supporting
data streaming and advanced debugging.