The entire application related to the USB is implemented in the usbApp.c
file.
In CDC mode:
- Copies data from the pcCOMM layer to
the USB peripheral and performs the following steps:
- Checking for new data to be
transmitted
- If new data is available in
pcCOMM, that data is sent to PC
- Copies data from the USB peripheral
to the pcCOMM buffer and performs the following steps:
- Checking for new data from
PC
- If new data are received from
PC, that data is copied to the pcCOMM buffer
In CAPBridge mode:
- USB interacts directly with the
I2C drivers to read/write data to the CAP devices. The address and
read/write instructions from the CAP GUI are directly routed to the I2C
drivers. The
capBridge.c
files handle this part.
Other than the data transaction, the handling of USB connect/disconnect, COMPORT
open/close, etc., are also handled in this layer.