Various communication protocols like UART, I2C, SPI and GPIO lines are available on the MTB to transmit and receive data from the client-side Touch MCUs.
Communication | Pin Name | HOST MCU Pin |
---|---|---|
I2C | SDA | PA08 |
SCL | PA09 | |
UART | TXD | PA22 |
RXD | PA23 | |
SPI | MISO | PA19 |
SS | PA18 | |
SCK | PA17 | |
MOSI | PA16 | |
I/O Pin | GPIO 1 | PB10 |
GPIO 2 | PB12 | |
GPIO 3 | PB15 | |
GPIO 4 | PA13 |