Features and Overview
- Input Supply Range 1.8-5V
- Built-in Bluetooth®
RN4678 Module
- ATSAMD21 Programmable Host Device
- Level Shifter between Host MCU and
External Touch Devices to Enable Tuning on All Voltage Rails
- Communication Supports to PC for
Visualization:
- Communication Ports to Target
Device:
- Header to Connect Target Board
- Header Option to the Kit as MCP2221A Breakout Module
- LEDs for Comm’s Status