Select the Application mode by using the switch settings (Mode Selector switch). Change the switch settings as needed and power up the board.
Switch Mode |
SW4 | SW3 | SW2 | SW1 | Mode of Operation | Bluetooth | USB COM | USB MSD | CAP Bridge |
0 | OFF | OFF | OFF | OFF | UART Bypass-9600 | N | Y | N | N |
1 | OFF | OFF | OFF | ON | UART Bypass-19200 | N | Y | N | N |
2 | OFF | OFF | ON | OFF | UART Bypass-38400 | N | Y | N | N |
3 | OFF | OFF | ON | ON | UART Bypass-115200 | N | Y | N | N |
4 | OFF | ON | OFF | OFF | UART Bypass-9600 | Y | N | N | N |
5 | OFF | ON | OFF | ON | UART Bypass-19200 | Y | N | N | N |
6 | OFF | ON | ON | OFF | UART Bypass-38400 | Y | N | N | N |
7 | OFF | ON | ON | ON | UART Bypass-115200 | Y | N | N | N |
8 | ON | OFF | OFF | OFF | Reserved | N | N | N | N |
9 | ON | OFF | OFF | ON | Reserved | N | N | N | N |
10 | ON | OFF | ON | OFF | Reserved | N | N | N | N |
11 | ON | OFF | ON | ON | Reserved | N | N | N | N |
12 | ON | ON | OFF | OFF | Reserved | N | N | N | N |
13 | ON | ON | OFF | ON | Test mode | N | N | N | N |
14 | ON | ON | ON | OFF | Cap Bridge | N | N | N | Y |
15 | ON | ON | ON | ON | Bootloader | N | N | Y | N |
.hex
file is
dropped.