This chapter will compare the biggest changes in electrical- and typical characteristics. For the most up-to-date- and other numbers refer to the latest data sheet of the device.
Symbol | ATmega48P/88P/168P | ATmega48PB/88PB/168PB | Units |
---|---|---|---|
tWD_FLASH | 4.5 | 2.6 | ms |
tWD_EEPROM | 3.6 | 3.6 | ms |
tWD_ERASE | 9.0 | 10.5 | ms |
tWD_FUSE | - | 4.5 | ms |