The ATmega48P/88P/168P device includes a full swing crystal oscillator as a clock source option, which can be selected by configuring the flash fuse. In the new ATmega48PB/88PB/168PB, the full swing crystal oscillator is removed. Refer to the "Clock Sources" chapter in the device data sheet.
Device Function | ATmega48P/88P/168P | ATmega48PB/88PB/168PB |
---|---|---|
Full swing crystal oscillator | Yes | No |