AT09253

Function ac_win_set_config()

Configure the specified ACIFC window.

void ac_win_set_config( struct ac_dev_inst *const dev_inst, uint32_t window, struct ac_win_config * cfg)

Table 1. Parameters
Data direction Parameter name Description

[in]

dev_inst

Driver structure pointer

[in]

window

ACIFC window number (range 0 to 3 inclusive)

[in]

cfg

ACIFC window configuration structure