ACIFC channel configuration structure.
Type | Name | Description |
---|---|---|
bool | always_on |
Specify whether the ACIFC channel is always on |
enum ac_comparator_mode | comparator_mode |
The comparator mode setting |
bool | event_negative |
Enable/disable the output event when ACOUT is zero |
bool | event_positive |
Enable/disable the output event when ACOUT is one |
bool | fast_mode |
Enable/disable fast mode |
enum ac_hysteresis_voltage | hysteresis_voltage |
Hysteresis value |
enum ac_ch_interrupt_setting | interrupt_setting |
The interrupt setting |
enum ac_negative_input | negative_input |
The negative input setting |