This example demonstrates usage of the ACIFC module. The device pins PA06 and PA07 are selected as inputs. The connection can be as follows:
For SAM4L EK
PA06(J100.2) ADC SENSOR VBAT(J105.1)
PA07(J4.4) VCC(J4.10)
Or
PA06(J100.2) ADC SENSOR VBAT(J105.1)
PA07(J4.4) GND(J4.9)
PA06(EXT3/PIN9) GND(EXT3/PIN19)
PA07(EXT2/PIN3) VCC(EXT2/PIN20)
Or
PA06(EXT3/PIN9) VCC(EXT3/PIN20)
PA07(EXT2/PIN3) GND(EXT2/PIN19)