AT09253

Function ac_ch_set_config()

Configure the specified ACIFC channel.

void ac_ch_set_config( struct ac_dev_inst *const dev_inst, uint32_t channel, struct ac_ch_config * cfg)

Table 1. Parameters
Data direction Parameter name Description

[in]

dev_inst

Driver structure pointer

[in]

channel

ACIFC channel number (range 0 to 7 inclusive)

[in]

cfg

ACIFC channel configuration structure pointer