AT09253

Function ac_set_callback()

Set the ACIFC interrupt callback.

void ac_set_callback( struct ac_dev_inst *const dev_inst, ac_interrupt_source_t source, ac_callback_t callback, uint8_t irq_level)

Table 1. Parameters
Data direction Parameter name Description

[in]

dev_inst

Driver structure pointer

[in]

source

ACIFC interrupt source

[in]

callback

Interrupt callback function pointer

[in]

irq_level

Interrupt priority level