Build the program and download it into the evaluation board.
115200 baud
8 bits of data
No parity
1 stop bit
No flow control
Start the application.
* -- ACIFC IRQ Example xxx --
* -- xxxxxx-xx
* -- Compiled: xxx xx xxxx xx:xx:xx --
-ISR- Voltage Comparison Result: ACAP0 > ACAN0
or -ISR- Voltage Comparison Result: ACAP0 < ACAN0