The resources required to implement the described setup are:
- One 16-bit Timer/Counter Type A
(TCA)
- Two 16-bit Timer/Counter Type B (TCB)
- One Configurable Custom Logic (CCL) with two available LUTs
- Four event channels (three
asynchronous and one synchronous)
- Eight I/O pins that can be set up
as outlined in the figure below
Figure 1. Required I/O Pins for
Implementation