Features
- Setup for decoding quadrature
encoded incremental position data with use of CIPs:
- Configurable Custom Logic (CCL)
- Event System (EVSYS)
- 16-bit Timer/Counter Type A
(TCA)
- 16-bit Timer/Counter Type B (TCB)
- Up to 16-bit resolution
- Device independent
- Minimal RAM usage
- Minimal core usage