CPU |
Central Processing Unit. Commonly used for the
microcontroller core. |
ISR |
Interrupt Service Routine |
Signal strobe |
Short pulse or signal |
CCL LUT |
Configurable Custom Logic Look-up Table. The AVR CCL
module contains LUTs. |
Measurement window |
The set of positions that the encoder shall
measure |
Gray code |
A way of encoding a digital signal where only one bit in
the signal value changes between two values in the signal
sequence |
Event |
Internal signal on the device that can be routed
directly between peripherals by the Event System |
RTC |
Real-Time Counter |