After an auto-shutdown event has occurred, there are two ways to
resume operation:
- Software controlled
- Auto-restart
In either case, the shutdown source must be cleared before the
restart can take place. That is, either the Shutdown condition must be removed, or the
corresponding
ASyE bit must be cleared.