xxxPPS

Peripheral Input Selection Register
Notes:
  1. 1.The Reset value ‘m’ is determined by device default locations for that input.
  2. 2.Refer to the “Pin Allocation Table” for details about available pins per port.
Name:
xxxPPS
Address:
Reset:
Access:
Bit76543210
PORT[2:0]PIN[2:0]
AccessR/WR/WR/WR/WR/WR/W
Resetmmmmmm

Bits 5:3 – PORT[2:0]: Peripheral Input PORT Selection(1)

Peripheral Input PORT Selection(1)

See the PPS Input Selection Table for the list of available Ports and default pin locations.
ValueDescription
010 PORTC
001 PORTB
000 PORTA

Bits 2:0 – PIN[2:0]: Peripheral Input PORT Pin Selection(2)

Peripheral Input PORT Pin Selection(2)

ValueDescription
111 Peripheral input is from PORTx Pin 7 (Rx7)
110 Peripheral input is from PORTx Pin 6 (Rx6)
101 Peripheral input is from PORTx Pin 5 (Rx5)
100 Peripheral input is from PORTx Pin 4 (Rx4)
011 Peripheral input is from PORTx Pin 3 (Rx3)
010 Peripheral input is from PORTx Pin 2 (Rx2)
001 Peripheral input is from PORTx Pin 1 (Rx1)
000 Peripheral input is from PORTx Pin 0 (Rx0)