CCPTMRS0
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
C2TSEL[1:0] | C1TSEL[1:0] | ||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 1 | 0 | 1 |
CCPn Timer Selection
CnTSEL Value | Capture/Compare | PWM |
---|---|---|
11 |
Reserved | Timer6 |
10 |
Timer3 | Timer4 |
01 |
Timer1 | Timer2 |
00 |
Reserved |