PIE4
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ZCDIE | ADTIE | ADIE | CM1IE | BCL2IE | SSP2IE | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Zero-Cross Detect (ZCD) Interrupt Enable
Value | Description |
---|---|
1 | ZCD interrupts are enabled |
0 | ZCD interrupts are disabled |
ADC Threshold Interrupt Enable
Value | Description |
---|---|
1 | ADC Threshold interrupts are enabled |
0 | ADC Threshold interrupts are disabled |
ADC Interrupt Enable
Value | Description |
---|---|
1 | ADC interrupts are enabled |
0 | ADC interrupts are disabled |
Comparator 1 Interrupt Enable
Value | Description |
---|---|
1 | Comparator 1 interrupts are enabled |
0 | Comparator 1 interrupts are disabled |
MSSP2 Bus Collision Interrupt Enable
Value | Description |
---|---|
1 | MSSP2 Bus Collision interrupts are enabled |
0 | MSSP2 Bus Collision interrupts are disabled |
MSSP2 Interrupt Enable
Value | Description |
---|---|
1 | MSSP2 interrupts are enabled |
0 | MSSP2 interrupts are disabled |