Timer0 Configuration:
- Timer0 mode = 16-bit
- Clock Source = FOSC/4
(250 kHz)
- Synchronous operation
- Prescaler = 1:1
- Postscaler = 1:2 (T0OUTPS =
1
)
In this case, the TMR0_out toggles every two rollovers of TMR0H:TMR0L.
i.e.,
(0xFFFF)*2*(1/250 kHz) = 524.28 ms