TRISx

Tri-State Control Register
Important:
Name:
TRISx
Address:
Reset:
Access:
Bit76543210
TRISx7TRISx6TRISx5TRISx4TRISx3TRISx2TRISx1TRISx0
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset11111111

Bits 0, 1, 2, 3, 4, 5, 6, 7 – TRISxn: Port I/O Tri-state Control

Port I/O Tri-state Control

ValueDescription
1 PORTx output driver is disabled. PORTx pin configured as an input (tri-stated)
0 PORTx output driver is enabled. PORTx pin configured as an output