10-Bit Addressing Mode
In 10-bit Addressing mode, when the
UA
bit is set, the clock is always stretched. This is the only time the SCL is stretched without
CKP
being cleared. SCL is released immediately after a write to
SSPxADD
.
Parent topic:
Clock Stretching