NVMCON2

Nonvolatile Memory Control 2 Register
Note: To unlock writes, a 0x55 must be written first followed by an 0xAA before setting the WR bit of the NVMCON1 register. The value written to this register is used to unlock the writes.
Name:
NVMCON2
Address:
0x1C91
Reset:
Access:
Bit76543210
NVMCON2[7:0]
AccessWOWOWOWOWOWOWOWO
Reset00000000

Bits 7:0 – NVMCON2[7:0]: Flash Memory Unlock Pattern bits

Flash Memory Unlock Pattern bits