The WDT can derive its time base from either the 32.768
SOSC or the 31 kHz
LFINTOSC as selected by the WDT Clock Source Select (CS) bit.
Important: Time intervals
detailed in this section are based on a minimum nominal interval of 1 ms generated from
the LFINTOSC clock source.