IOCxF

Interrupt-on-Change Flag Register
Important:
Name:
IOCxF
Address:
Reset:
Access:
Bit76543210
IOCxF7IOCxF6IOCxF5IOCxF4IOCxF3IOCxF2IOCxF1IOCxF0
AccessR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS
Reset00000000

Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCxFn: Interrupt-on-Change Flag

Interrupt-on-Change Flag

ValueNameDescription
1 IOCxP[n] = 1 A positive edge was detected on the Rx[n] pin
1 IOCxN[n] = 1 A negative edge was detected on the Rx[n] pin
0 IOCxP[n] = x and IOCxN[n] = x No change was detected, or the user cleared the detected change