‘b000
)
disables all additional computation features. In this mode, no accumulation occurs but
threshold error comparison is performed. Double sampling, Continuous mode, and all CVD
features are still available, but no digital filter/average calculations are
performed.