SLRCONx
0
’Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SLRx7 | SLRx6 | SLRx5 | SLRx4 | SLRx3 | SLRx2 | SLRx1 | SLRx0 |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Slew Rate Control on RX Pin
Value | Description |
---|---|
1 |
PORT pin slew rate is limited |
0 |
PORT pin slews at maximum rate |