FVRCON
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN | RDY | TSEN | TSRNG | CDAFVR[1:0] | ADFVR[1:0] | ||
AccessR/W | R | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | q | 0 | 0 | 0 | 0 | 0 | 0 |
Fixed Voltage Reference Enable
Value | Description |
---|---|
1 | Enables module |
0 | Disables module |
Fixed Voltage Reference Ready Flag
Value | Description |
---|---|
1 | Fixed Voltage Reference output is ready for use |
0 | Fixed Voltage Reference output is not ready for use or not enabled |
Temperature Indicator Enable
Value | Description |
---|---|
1 | Temperature Indicator is enabled |
0 | Temperature Indicator is disabled |
Temperature Indicator Range Selection
Value | Description |
---|---|
1 | VOUT = 3VT (High Range) |
0 | VOUT = 2VT (Low Range) |
FVR Buffer 2 Gain Selection(1)
Value | Description |
---|---|
11 | FVR Buffer 2 Gain is 4x, (4.096V)(3) |
10 | FVR Buffer 2 Gain is 2x, (2.048V)(3) |
01 | FVR Buffer 2 Gain is 1x, (1.024V) |
00 | FVR Buffer 2 is OFF |