IOCxN

Interrupt-on-Change Negative Edge Register Example
Important:
Name:
IOCxN
Address:
Reset:
Access:
Bit76543210
IOCxN7IOCxN6IOCxN5IOCxN4IOCxN3IOCxN2IOCxN1IOCxN0
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCxNn: Interrupt-on-Change Negative Edge Enable

Interrupt-on-Change Negative Edge Enable

ValueDescription
1 Interrupt-on-change enabled on the IOCx pin for a negative-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge.
0 Falling edge interrupt-on-change disabled for the associated pin