PWMTMRS0
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
P5TSEL[1:0] | P4TSEL[1:0] | P3TSEL[1:0] | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 1 | 0 | 1 | 0 | 1 |
PWMn Timer Selection
PnTSEL Value | PWM |
---|---|
11 |
Timer6 |
10 |
Timer4 |
01 |
Timer2 |
00 |
Reserved |