FSR1
The FSR1 value is the address of the data to which the INDF1 register points.
Notes:
The individual bytes in this multibyte register can be accessed with the following register names:
1.
FSR1H: Accesses the high byte FSR1[15:8].
2.
FSR1L: Accesses the low byte FSR1[7:0].
Name:
FSR1
Address:
0x0006
Reset:
Access:
Bit
15
14
13
12
11
10
9
8
FSR1[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
FSR1[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – FSR1[15:0]
Address of INDF1 data