PIE2
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLC2IE | CLC1IE | CWG1IE | NCO1IE | CCP2IE | CCP1IE | TMR6IE | TMR4IE |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
CLC2 Interrupt Enable
Value | Description |
---|---|
1 | CLC2 interrupts are enabled |
0 | CLC2 interrupts are disabled |
CLC1 Interrupt Enable
Value | Description |
---|---|
1 | CLC1 interrupts are enabled |
0 | CLC1 interrupts are disabled |
CWG1 Interrupt Enable
Value | Description |
---|---|
1 | CWG1 interrupts are enabled |
0 | CWG1 interrupts are disabled |
NCO1 Interrupt Enable
Value | Description |
---|---|
1 | NCO1 interrupts are enabled |
0 | NCO1 interrupts are disabled |
CCP2 Interrupt Enable
Value | Description |
---|---|
1 | CCP2 interrupts are enabled |
0 | CCP2 interrupts are disabled |
CCP1 Interrupt Enable
Value | Description |
---|---|
1 | CCP1 interrupts are enabled |
0 | CCP1 interrupts are disabled |
TMR6 Interrupt Enable
Value | Description |
---|---|
1 | TMR6 interrupts are enabled |
0 | TMR6 interrupts are disabled |
TMR4 Interrupt Enable
Value | Description |
---|---|
1 | TMR4 interrupts are enabled |
0 | TMR4 interrupts are disabled |