The
MCLR is an
optional external input that can reset the device. The
MCLR function is controlled by the MCLRE bit and the LVP bit (see
Table 1). The
RMCLR bit will be set to
‘
0
’ if a
MCLR has occurred.
Table 1. MCLR Configuration
MCLRE |
LVP |
MCLR |
x |
1 |
Enabled |
1 |
0 |
Enabled |
0 |
0 |
Disabled |