TxCLKCON
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CS[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
Timer Clock Source Selection
CS | Clock Source | ||
---|---|---|---|
Timer2 | Timer4 | Timer6 | |
1111 |
Reserved | ||
1110 |
CLC4_OUT | ||
1101 |
CLC3_OUT | ||
1100 |
CLC2_OUT | ||
1011 |
CLC1_OUT | ||
1010 |
ZCD_OUT | ||
1001 |
NCO1_OUT | ||
1000 |
EXTOSC | ||
0111 |
SOSC | ||
0110 |
MFINTOSC (32 kHz) | ||
0101 |
MFINTOSC (500 kHz) | ||
0100 |
LFINTOSC | ||
0011 |
HFINTOSC | ||
0010 |
FOSC | ||
0001 |
FOSC/4 | ||
0000 |
Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS |