Manually Enabled

The charge pump can be manually enabled via the Charge Pump Enable (CPON) bits. When the CPON bits are configured as ‘11’, the charge pump is enabled. In this case, the charge pump provides additional voltage to all analog systems, regardless of VDD levels, but also consumes additional current.