CLCnGLS3
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
G4D4T | G4D4N | G4D3T | G4D3N | G4D2T | G4D2N | G4D1T | G4D1N |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Resetx | x | x | x | x | x | x | x |
dyT: Gate4 Data ‘y’ True (noninverted)
Value | Description |
---|---|
1 | dyT is gated into g4 |
0 | dyT is not gated into g4 |
dyN: Gate4 Data ‘y’ Negated (inverted)
Value | Description |
---|---|
1 | dyN is gated into g4 |
0 | dyN is not gated into g4 |