The pins denoted in the table below can be configured to operate as interrupt-on-change (IOC) pins for this device. An interrupt can be generated by detecting a signal that has either a rising edge or a falling edge. Any individual PORT pin, or combination of PORT pins, can be configured to generate an interrupt.
Device | PORTA | PORTB | PORTC |
---|---|---|---|
14/16-pin devices | ● | ● | |
20-pin devices | ● | ● | ● |
1
or LVP = 1
, the MCLR pin
port functionality is disabled and IOC on that pin is not available.The following figure is a block diagram of the IOC module.