PIR2
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLC2IF | CLC1IF | CWG1IF | NCO1IF | CCP2IF | CCP1IF | TMR6IF | TMR4IF |
AccessR/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
CLC2 Interrupt Flag
Value | Description |
---|---|
1 | CLC2 interrupt has occurred (must be cleared in software) |
0 | CLC2 interrupt event has not occurred |
CLC1 Interrupt Flag
Value | Description |
---|---|
1 | CLC1 interrupt has occurred (must be cleared in software) |
0 | CLC1 interrupt event has not occurred |
CWG1 Interrupt Flag
Value | Description |
---|---|
1 | CWG1 interrupt has occurred (must be cleared in software) |
0 | CWG1 interrupt event has not occurred |
NCO1 Interrupt Flag
Value | Description |
---|---|
1 | NCO1 interrupt has occurred (must be cleared in software) |
0 | NCO1 interrupt event has not occurred |
CCP2 Interrupt Flag
Value | CCP Mode | ||
---|---|---|---|
Capture | Compare | PWM | |
1 |
Capture occurred (must be cleared in software) | Compare match occurred (must be cleared in software) | Output trailing edge occurred (must be cleared in software) |
0 |
Capture did not occur | Compare match did not occur | Output trailing edge did not occur |
CCP1 Interrupt Flag
Value | CCP Mode | ||
---|---|---|---|
Capture | Compare | PWM | |
1 |
Capture occurred (must be cleared in software) | Compare match occurred (must be cleared in software) | Output trailing edge occurred (must be cleared in software) |
0 |
Capture did not occur | Compare match did not occur | Output trailing edge did not occur |
TMR6 Interrupt Flag
Value | Description |
---|---|
1 | TMR6 interrupt has occurred (must be cleared in software) |
0 | TMR6 interrupt event has not occurred |
TMR4 Interrupt Flag
Value | Description |
---|---|
1 | TMR4 interrupt has occurred (must be cleared in software) |
0 | TMR4 interrupt event has not occurred |