OSCEN
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HFOEN | MFOEN | LFOEN | SOSCEN | ADOEN | |||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
HFINTOSC Enable
Value | Description |
---|---|
1 | HFINTOSC is explicitly enabled, operating as specified by OSCFRQ |
0 | HFINTOSC can be enabled by a peripheral request |
MFINTOSC Enable
Value | Description |
---|---|
1 | MFINTOSC is explicitly enabled |
0 | MFINTOSC can be enabled by a peripheral request |
LFINTOSC Enable
Value | Description |
---|---|
1 | LFINTOSC is explicitly enabled |
0 | LFINTOSC can be enabled by a peripheral request |
Secondary Oscillator Enable
Value | Description |
---|---|
1 | SOSC is explicitly enabled, operating as specified by SOSCPWR |
0 | SOSC can be enabled by a peripheral request |
ADCRC Oscillator Enable
Value | Description |
---|---|
1 | ADCRC is explicitly enabled |
0 | ADCRC may be enabled by a peripheral request |