Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x060B |
Reserved | |||||||||
0x060C | RC1REG | 7:0 | RCREG[7:0] | |||||||
0x060D | TX1REG | 7:0 | TXREG[7:0] | |||||||
0x060E | SP1BRG | 7:0 | SPBRG[7:0] | |||||||
15:8 | SPBRG[15:8] | |||||||||
0x0610 | RC1STA | 7:0 | SPEN | RX9 | SREN | CREN | ADDEN | FERR | OERR | RX9D |
0x0611 | TX1STA | 7:0 | CSRC | TX9 | TXEN | SYNC | SENDB | BRGH | TRMT | TX9D |
0x0612 | BAUD1CON | 7:0 | ABDOVF | RCIDL | SCKP | BRG16 | WUE | ABDEN | ||
0x0613 ... 0x0615 |
Reserved | |||||||||
0x0616 | RC2REG | 7:0 | RCREG[7:0] | |||||||
0x0617 | TX2REG | 7:0 | TXREG[7:0] | |||||||
0x0618 | SP2BRG | 7:0 | SPBRG[7:0] | |||||||
15:8 | SPBRG[15:8] | |||||||||
0x061A | RC2STA | 7:0 | SPEN | RX9 | SREN | CREN | ADDEN | FERR | OERR | RX9D |
0x061B | TX2STA | 7:0 | CSRC | TX9 | TXEN | SYNC | SENDB | BRGH | TRMT | TX9D |
0x061C | BAUD2CON | 7:0 | ABDOVF | RCIDL | SCKP | BRG16 | WUE | ABDEN |